![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037667-LEGRAND-1000.jpg)
Starfix Insulating Flange Single Ferrule 4mm² Orange (Supplied in Strips)
Starfix
Legrand
Starfix Insulating Flange Single Ferrule 4mm² Orange (Supplied in Strips)
REF. 037667
EAN.
3245060376673
£0.29
/
1 piece
Product available in
250 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 4 mm² |
Sleeve length | 12 mm |
Insulated | Yes |
Material insulation | Polyamide (PA) |
Halogen free | Yes |
Colour | Orange |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION