![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SC/LG-Closurestrip.jpg)
Swiftrack Channel Closure Strip 3m Metal
Swiftrack
Legrand
Swiftrack Channel Closure Strip 3m Metal
REF. SC953
EAN.
5019102029227
Discount family : C05
£57.56
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | Lengthwise cover |
Length | 3000 mm |
Width | 41 mm |
---|---|
Material | Other |
Documents
1 document
Catalogue chart
SELECT AN ACTION