![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SC/LG-Closurestrip.jpg)
Swiftrack Channel Closure Strip 3m Plastic White
Swiftrack
Legrand
Swiftrack Channel Closure Strip 3m Plastic White
REF. SC952
EAN.
5012774483694
Discount family : C05
£43.65
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | Lengthwise cover |
Length | 3000 mm |
Width | 41 mm |
---|---|
Material | Plastic |
Colour | Other |
Documents
1 document
Catalogue chart
SELECT AN ACTION