![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SC/LG-SC951.jpg)
Swiftrack Channel End Cap 21mm Plastic White
Swiftrack
Legrand
Swiftrack Channel End Cap 21mm Plastic White
REF. SC951W
EAN.
5019102200046
Discount family : C05
£3.07
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | End cap |
Length | 41 mm |
Width | 41 mm |
---|---|
Material | Plastic |
Colour | Other |
Documents
1 document
Catalogue chart
SELECT AN ACTION