Acquia Team testing14 Skip to main content
Logo print

Swiftrack Channel End Cap 41mm Plastic Black

Swiftrack Legrand

Swiftrack Channel End Cap 41mm Plastic Black

REF. SC950B EAN. 5012774483670
Discount family : C05
£3.07 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for C-profile
Model End cap
Length 41 mm
Width 41 mm
Material Plastic
Colour Other

Documents

1 document
Catalogue chart

5th July 2024.9