![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SB/LG-SB552.jpg)
Swiftrack Hot Dip Galvanised Steel 5 Hole 90° Bracket 95mm x 130mm x 45mm
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel 5 Hole 90° Bracket 95mm x 130mm x 45mm
REF. SB552
EAN.
5012774304715
Discount family : C05
£185.09
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | Mounting angle bracket |
With screw accessories | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Documents
1 document
Catalogue chart
SELECT AN ACTION