![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SA/LG-SA756bracket.jpg)
Swiftrack Hot Dip Galvanised Steel Cantilever Arm Bracket
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel Cantilever Arm Bracket
REF. SA756
EAN.
5012774302926
Discount family : C05
£184.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 160 mm |
---|---|
Width | 40 mm |
Height | 200 mm |
Suitable for cable management system width | 50-900 mm |
Model | Profile console |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 950 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION