![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SC/LG-SC850.jpg)
Swiftrack Hot Dip Galvanised Steel Channel Beam Clamp 25mm
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel Channel Beam Clamp 25mm
REF. SC850
EAN.
5012774307433
Discount family : C05
£44.81
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | C-profile |
---|---|
Model | Clamp piece |
With screw accessories | Yes |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Documents
1 document
Catalogue chart
SELECT AN ACTION