![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SC/LG-SC400.jpg)
Swiftrack Hot Dip Galvanised Steel Plain Channel 41mm x 41mm x 3m Length
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel Plain Channel 41mm x 41mm x 3m Length
REF. SC4003MG
EAN.
5012774306221
Discount family : C05
£279.73
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 3000 mm |
---|---|
Width | 41 mm |
Height | 41 mm |
Material thickness | 2.5 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | None |
With toothing | No |
---|---|
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION