![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SA/LG-SA79cantileverarm.jpg)
Swiftrack Hot Dip Galvanised Steel Side Mounting Cantilever Arm 150mm
Swiftrack
Legrand
Swiftrack Hot Dip Galvanised Steel Side Mounting Cantilever Arm 150mm
REF. SA790
EAN.
5012774303664
Discount family : C05
£120.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 158 mm |
---|---|
Width | 40 mm |
Height | 130 mm |
Suitable for cable management system width | 50-150 mm |
Model | Profile console |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 3500 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION