Acquia Team testing14 Skip to main content
Logo print

Swiftrack Hot Dip Galvanised Steel Universal Cantilever Arm 750mm

Swiftrack Legrand

Swiftrack Hot Dip Galvanised Steel Universal Cantilever Arm 750mm

REF. SA765 EAN. 5012774303190
Discount family : C05
£154.23 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 758 mm
Width 40 mm
Height 130 mm
Suitable for cable management system width 50-750 mm
Model Profile console
Angle 90-90 °
Safe working load according to IEC 61537 1350 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page

5th July 2024.9