![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SP/LG-Pipeclampsmall.jpg)
Swiftrack Pre-Galvanised Steel Pipe Clamp 25mm to 35mm Diameter
Swiftrack
Legrand
Swiftrack Pre-Galvanised Steel Pipe Clamp 25mm to 35mm Diameter
REF. SP968
EAN.
5012774323563
Discount family : C05
£19.05
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Continuously galvanized |
Outer diameter | 36 mm |
Rotatable | No |
---|---|
Suitable for circuit integrity | No |
Documents
1 document
Catalogue chart
SELECT AN ACTION