![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/FL/LG-FL2.jpg)
Swiftrack Zinc Plated Steel Beam Clamp for M10 Threaded Rod
Swiftrack
Legrand
Swiftrack Zinc Plated Steel Beam Clamp for M10 Threaded Rod
REF. FL2
EAN.
5019102200053
Discount family : C05
£36.12
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
---|---|
Colour | Other |
Documents
1 document
Catalogue chart
SELECT AN ACTION