![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PN/LG-Longspringchannelnut.jpg)
Swiftrack Zinc Plated Steel Long Spring Channel Nut M12
Swiftrack
Legrand
Swiftrack Zinc Plated Steel Long Spring Channel Nut M12
REF. PN121
EAN.
5012774483557
Discount family : C05
£4.54
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 12 |
---|---|
With spring | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION