![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PN/LG-Shortspringchannelnut.jpg)
Swiftrack Zinc Plated Steel Short Spring Channel Nut M6
Swiftrack
Legrand
Swiftrack Zinc Plated Steel Short Spring Channel Nut M6
REF. PN062
EAN.
5012774483359
Discount family : C05
£3.34
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
---|---|
With spring | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION