![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Cable Tray Swiftclip Coupling Clip for Medium and Heavy Duty Pre-Galvanised Steel Tray Width 50mm to 300mm
Swifts
Legrand
Swifts Cable Tray Swiftclip Coupling Clip for Medium and Heavy Duty Pre-Galvanised Steel Tray Width 50mm to 300mm
REF. SCLPG
EAN.
5019102202859
Discount family : C01
£3.99
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
---|---|
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION