![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/EX/LG-EX.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 150mm x 150mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 150mm x 150mm
REF. EX150300RG
EAN.
5012774133100
Discount family : C03
£597.01
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Perforated profile |
Cable ladder height | 150 mm |
Cable ladder width | 190 mm |
Cable ladder branch width | 190 mm |
Inner radius | 300 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION