Acquia Team testing14 Skip to main content
Logo print

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 600mm x 150mm

Swifts Legrand

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 600mm x 150mm

REF. EX600300RG EAN. 5012774133575
Discount family : C03
£892.10 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Cable ladder height 150 mm
Cable ladder width 640 mm
Cable ladder branch width 640 mm
Inner radius 300 mm
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9