![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/ET/LG-ET.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Equal Tee 450mm x 150mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Equal Tee 450mm x 150mm
REF. ET450300RG
EAN.
5012774127758
Discount family : C03
£481.03
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Perforated profile |
Cable ladder height | 150 mm |
Cable ladder width | 490 mm |
Cable ladder branch width | 490 mm |
Symmetrical model | Yes |
Inner radius | 300 mm |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION