![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/EL/LG-EL.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 450mm x 150mm x 3m Length
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder 450mm x 150mm x 3m Length
REF. EL450G
EAN.
5012774119005
Discount family : C03
£462.84
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | Yes |
Type of rung | Perforated profile |
Fixation rung | Welded |
Height | 150 mm |
Width | 490 mm |
Length | 3000 mm |
Useful cross section | 51736 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 300 mm |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION