![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PC/LG-CUR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Curved Divider 118mm x 1m
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Curved Divider 118mm x 1m
REF. ECURG
EAN.
5012774013464
Discount family : C03
£110.28
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 118 mm |
---|---|
Length | 1000 mm |
Model | L-profile |
Mounting perforation | No |
Type of fastening | Screwable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION