![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/ER/LG-Shortreducerbracket.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 300mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 300mm
REF. ER300G
EAN.
5012774020493
Discount family : C03
£155.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 150-900 mm |
Suitable for cable management system height | 150-150 mm |
Length | 253 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION