Acquia Team testing14 Skip to main content
Logo print

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 450mm

Swifts Legrand

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 450mm

REF. ER450G EAN. 5012774020530
Discount family : C03
£167.05 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Corner joint
Hinged joint horizontal No
Hinged joint vertical No
Type of connection Screw connector
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Suitable for cable management system width 150-900 mm
Suitable for cable management system height 150-150 mm
Length 253 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page

5th July 2024.9