![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-ES450G-WEB-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 450mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 450mm
REF. ES450G
EAN.
5012774020769
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 454 mm |
---|---|
Height side joist | 150 mm |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION