![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-ES750G-WEB-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 750mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 750mm
REF. ES750G
EAN.
5012774020868
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 754 mm |
---|---|
Height side joist | 150 mm |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION