Acquia Team testing14 Skip to main content
Logo print

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 225mm x 80mm x 3m Length

Swifts Legrand

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 225mm x 80mm x 3m Length

REF. XRFL225G EAN. 5012774406921
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 80 mm
Width 225 mm
Material thickness 1.2 mm
Length 3000 mm
Useful cross section 18000 mm²
With cover No
Side perforation Yes
Bottom perforation Yes
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Steel
Operating / setting temperature -20-120 °C
Material quality Other
Surface protection Hot-dip galvanized
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9