Acquia Team testing14 Skip to main content
Logo print

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 600mm x 80mm

Swifts Legrand

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 45° Flat Bend 600mm x 80mm

REF. XRFB60045G EAN. 5012774405313
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Horizontal
Angle 45°
Construction type Bend rigid
With cover No
Inner radius 240 mm
Cable tray height 80 mm
Cable tray width 600 mm
Material thickness 2 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9