Acquia Team testing14 Skip to main content
Logo print

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 225mm x 80mm

Swifts Legrand

Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 225mm x 80mm

REF. XRFIR225G EAN. 5012774406457
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Vertically rising
Angle 90°
Construction type Bend rigid
With cover No
Inner radius 180 mm
Cable tray height 80 mm
Cable tray width 225 mm
Material thickness 1.2 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9