![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/MR/LG-TrayDivider.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Divider 68mm x 3m Length
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Divider 68mm x 3m Length
REF. XRFDVG
EAN.
5012774405832
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 68 mm |
---|---|
Length | 3000 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION