![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/XR/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 225mm x 80mm to 150mm x 80mm
Swifts
Legrand
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 225mm x 80mm to 150mm x 80mm
REF. XRFR225150G
EAN.
5012774408475
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 80 mm |
---|---|
Width (big) | 225 mm |
Width (small) | 150 mm |
Construction type | Reducing symmetrical |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION