![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PB/LG-PB150300RG-WEB-L.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 150mm x 125mm
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 150mm x 125mm
REF. PB150300RG
EAN.
5012774587552
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Perforated profile |
Cable ladder branch width | 190 mm |
Cable ladder height | 125 mm |
Inner radius | 300 mm |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION