Acquia Team testing14 Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 150mm x 125mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 150mm x 125mm

REF. PX150300RG EAN. 5012774283607
Discount family : C03
£564.51 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Cable ladder height 125 mm
Cable ladder width 190 mm
Cable ladder branch width 190 mm
Inner radius 300 mm
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9