![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PX/LG-PX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 300mm x 125mm
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Crosspiece 300mm x 125mm
REF. PX300300RG
EAN.
5012774283768
Discount family : C03
£603.76
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Perforated profile |
Cable ladder height | 125 mm |
Cable ladder width | 340 mm |
Cable ladder branch width | 340 mm |
Inner radius | 300 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION