Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Equal Tee 750mm x 125mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Equal Tee 750mm x 125mm

REF. PT750300RG EAN. 5012774278061
Discount family : C03
£695.08 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Cable ladder height 125 mm
Cable ladder width 790 mm
Cable ladder branch width 790 mm
Symmetrical model Yes
Inner radius 300 mm
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page