![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/EA/LG-ARriser.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Articulated Riser 750mm
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Articulated Riser 750mm
REF. PAR750G
EAN.
5012774044130
Discount family : C03
£523.24
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Rising/descending |
---|---|
Type of side joist | Profile (open) |
Type of rung | Perforated profile |
Angle | Adjustable |
Hinging | Yes |
Cable ladder height | 125 mm |
Cable ladder width | 790 mm |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION