![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PD/LG-Ladderdivider.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Divider 93mm x 3m
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Divider 93mm x 3m
REF. PDVG
EAN.
5012774044413
Discount family : C03
£219.42
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 93 mm |
---|---|
Length | 3000 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION