Acquia Team testing14 Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Left Hand Reducer 600mm x 125mm to 150mm x 125mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Left Hand Reducer 600mm x 125mm to 150mm x 125mm

REF. PLR600150G EAN. 5012774268550
Discount family : C03
£272.66 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Width (big) 640 mm
Width (small) 190 mm
Construction type Reducing to the right
Height side joist 125 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9