Acquia Team testing14 Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Right Hand Reducer 900mm x 125mm to 600mm x 125mm

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Right Hand Reducer 900mm x 125mm to 600mm x 125mm

REF. PRR900600G EAN. 5012774275732
Discount family : C03
£344.06 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Type of rung Perforated profile
Width (big) 940 mm
Width (small) 640 mm
Construction type Reducing to the left
Height side joist 125 mm
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9