![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-PS600G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 600mm
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 600mm
REF. PS600G
EAN.
5012774052791
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 604 mm |
---|---|
Height side joist | 125 mm |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION