![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SR/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 100mm x 50mm x 3m Length
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 100mm x 50mm x 3m Length
REF. SRFL100G
EAN.
5012774337171
Discount family : C01
£134.05
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 50 mm |
---|---|
Width | 100 mm |
Material thickness | 0.9 mm |
Length | 3000 mm |
Useful cross section | 5000 mm² |
With cover | No |
Side perforation | Yes |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Operating / setting temperature | -20-120 °C |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION