Acquia Team testing14 Skip to main content
Logo print

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 75mm x 50mm x 3m Length

Swifts Legrand

Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 75mm x 50mm x 3m Length

REF. SRFL75G EAN. 5012774338482
Discount family : C01
£128.60 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 50 mm
Width 75 mm
Material thickness 0.9 mm
Length 3000 mm
Useful cross section 3750 mm²
With cover No
Side perforation Yes
Bottom perforation Yes
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Steel
Operating / setting temperature -20-120 °C
Material quality Other
Surface protection Hot-dip galvanized
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue page
Catalogue chart

5th July 2024.9