![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SR/LG-SRFX.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 750mm x 50mm
Swifts
Legrand
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 750mm x 50mm
REF. SRFX750G
EAN.
5012774352693
Discount family : C01
£951.27
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 50 mm |
---|---|
Cable tray width | 750 mm |
Inner radius | 125 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION