Acquia Team testing14 Skip to main content
Logo print

Swifts Heavy Duty Pre-Galvanised Steel Cable Tray Reducer 750mm x 50mm to 450mm x 50mm

Swifts Legrand

Swifts Heavy Duty Pre-Galvanised Steel Cable Tray Reducer 750mm x 50mm to 450mm x 50mm

REF. SRFR750450PG EAN. 5012774345404
Discount family : C01
£248.68 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 50 mm
Width (big) 750 mm
Width (small) 450 mm
Construction type Reducing symmetrical
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9