![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/AM/LG-AMB.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 300mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Ladder Ancillary Mounting Bracket 300mm
REF. AMB300G
EAN.
5012774001867
Discount family : C03
£112.38
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
---|---|
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION