Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 300mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Ladder Cantilever Arm 300mm
REF. HCA300G
EAN.
5012774139928
Discount family : C03
£53.49
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 400 mm |
---|---|
Width | 40 mm |
Height | 100 mm |
Suitable for cable management system width | 150-300 mm |
Model | Wall- and profile console |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 3500 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION