Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 300mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 300mm
REF. DO300G
EAN.
5012774012733
Discount family : C03
£98.20
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable ladder width | 300 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION