![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/DO/LG-DO.jpg)
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 900mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Ladder Dropout Plate 900mm
REF. DO900G
EAN.
5012774012856
Discount family : C03
£177.02
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable ladder width | 900 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION