Acquia Team testing14 Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 75mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 75mm

REF. LCA75G EAN. 5012774588009
Discount family : C01
£22.91 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 92 mm
Width 90 mm
Height 65 mm
Suitable for cable management system width 50-75 mm
Model Wall- and profile console
Angle 90-90 °
Safe working load according to IEC 61537 300 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page

5th July 2024.9