![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/FG/LG-FFishplate.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Fishplate 185mm x 69mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Tray Fishplate 185mm x 69mm
REF. FG
EAN.
5012774138426
Discount family : C01
£10.37
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 75-300 mm |
Length | 185 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION