![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Hot Dip Galvanised Steel Cable Tray Fishplate 215mm x 200mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Tray Fishplate 215mm x 200mm
REF. MFG
EAN.
5012774145271
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 300-300 mm |
Suitable for cable management system height | 80-80 mm |
Length | 215 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION